Test & Measurement

Site Map
Honeywell Sensing and Control is one of the world's largest single source suppliers of sensors and switches.

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • and much more!

Miniature, Low Range, Torque/Thrust Measurement

Products

Standard Model 13 Load Cell, 1000 grams
Standard Model QWLC-8M Torque Cell, 25in. ± oz.
Standard Model UBP lnline Amp, 0-5 VDC

Torque Cell Application

A customer needs to measure the reaction torque and axial force on very small dental drills used to perform root canals. These drills are tested in Lexan blocks that have a pilot hole pre-molded in them, then drills of increasing size are run into this hole.

Torque Cell Solution

The Lexan block is modified to sit on the shaft of the Model QWLC-8M Torque Cell, which is attached to a table. When the drill is inserted into the block and removes material, the block tries to spin. The Torque is measured by the QWLC-8M The drill is mounted to a stepper Motor which inserts the drill in the block. The Model l3 Load Cell is mounted with adhesive between the drill head and the stepper Motor mount to measure the axial force.


Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.