Honeywell Sensing and Control is one of the world's largest single source suppliers
of sensors and switches.
Advantage
Page for:
- Product Manuals
- Product Drawings
- Configurators
- Software
- and much more!
|
|
Model 100/200
Data Coupler for Hostile Environments
Reliable in Environments up to 175° C and up
to 50,000 G's of Static G-force
Work engine areas where slip ring use is not possible
Vibration Strain Data up to 60 kHz
|
 |
| The 100/200 systems are designed around small yet
rugged transmitter modules capable of operating in hostile industrial
environments with temperatures to 175° and static acceleration to
50,000 G. The modules are not affected by contaminants such as oil,
dirt, water or other industrial impurities and are powered by induction.
An induction power system operates similar to an air gap transformer
where the primary winding is stationary, and the secondary winding
rotates. Secondary "rotation" can be from 0 RPM to very high RPM's.
Successful operation to 75,000 RPM and above has been achieved. Optional
battery power operation is available where induced power is not practical.
In operation, physical phenomena (stress, temperature, etc.) are
sensed by a transducer (strain gauge, thermocouple, etc.) and converted
to a frequency modulated electronic signal by the transmitter module.
The modules are located on the assembly with the sensor(s) and transmit
the electronic signals across the rotating/stationary interface to
an adjacent stationary antenna. The signal is conditioned in a receiver
and data can be displayed directly in engineering units. Analog outputs
are available for use with recorders and displays. |
SPECIFICATIONS |
| The 100/200 Series consists of a series of transmitters and a
receiver module which includes a 155W receiver and signal conditioning
cards corresponding to the transmitter. |
| The E series is rectangular. This series requires an
additional U-core or transformer for coupling induction power to
the transmitter. An antenna pin is available to connect the RF signal
to the transmitting antenna.
|
The H series is rectangular with a built-in RF coupling
plate and induction power pickup coil.
|
The R series is cylindrical in shape and has a transformer
coupled power input and an antenna pin for coupling the RF signal
to the antenna. |
| Piezoelectric Interface Module:
|
| |
Model 204 is a Piezoelectric Interface Module which is used with
a 205 transmitter to condition signals generated by piezoelectric
transducers. |
| Scanner/Transmitter: |
| |
The model 441 is a multichannel dynamic strain scanner/transmitter
system that increases the number of strain gauges that can be observed
by one transmitter. A 181 Commander is required for this system. The
181 Commander allows the operator to select the scan rate or the individual
gauge. |
| Sensor Input: |
Standard below, other variations possible |
| |
Model Number |
Description |
| |
205, 215 and 441 |
1 or 2 active arm strain gauge (5 for 441) |
| |
208 and 216 |
4 Arm Wheatstone Bridge |
| |
218 and 219 |
6 Thermocouples, Type K standard |
| |
204 |
Any Piezoelectric Transducer |
| Sensor Excitation: |
| |
2 VDC Nominal for Battery, 6 VDC nominal for Induction |
| Weight: |
|
| |
Model Number |
Description |
| |
205 and 208 |
15 grams |
| |
215, 216, 218, 219 and 441 |
H=30 grams, E=32 grams, R=40 grams |
| |
204 |
8.5 grams |
| Static G Force: |
| |
Model Number |
Description |
| |
204, 205, 208 and 219 |
15,000 g (orientation specific) |
| |
215, 216, 218 and 441 |
30,000 g (orientation specific) |
| Vibration, Typical : |
| |
100 g, 0-1 kHz, any axis |
| Battery Input Power: |
| |
2.3-6.0 VDC 12mA discharge |
| Induction Input Power: |
| |
160 kHz (± 10 kHz), 350 mW |
| RF Operating Frequency: |
| |
88-108 MHz, optional 54 to 108 MHz |
| Operating Temp. Range: |
| |
25°C to 125°C |
| Compensating Temp.: |
| |
0°C to +125°C |
| Receivers: |
| |
The receiver for a 100/200 system is a Model 155W which consists
of a 155W receiver module and a signal conditioning card.
The standard 155W Receiver module is capable of tuning to signals
anywhere in the FM radio band of 88 to 108 MHz. The 155 Receiver
module is also available with frequency ranges of 75 to 89 MHz,
64 to 76 MHz, and 54 to 65 MHz as an option. Signal conditioning
cards of various types plug into the receiver module. The type of
signal conditioning card used depends on the type of transmitter.
Together, the receiver module and signal conditioning card form
a modular unit. The receiver modules are approximately 3" x 5" x
11" and are designed to fit a 155W receiver mainframe rack. The
mainframe rack is 18" x 5.5" x 14" and up to five receiver modules
can be plugged into a single frame, along with a power supply. One
power supply provides power to all modules. |
| Receiver - 155W: |
| |
FULL SCALE DATA OUTPUT |
1V to 5V based on signal conditioning card |
| |
OPERATING TEMP. RANG |
-15°C to +65°C |
| |
COMPENSATED TEMP. RANGE |
0°C to +50°C |
| |
RECEPTION FREQUENCIES |
88 to 108 MHz |
| |
DATA BANDWIDTH |
DC to 2000 Hz |
| |
INPUT POWER--AC |
90 to 130 VAC, 50 to 63 Hz |
| |
WEIGHT |
1.1 kilograms (2.5 pounds) |
| |
|
|
| |
OPTIONS: |
|
| |
INPUT POWER - AC |
180 to 250 VAC |
| |
RECEPTION FREQUENCIES |
54 to 87 MHz |
| Power Supply: |
| The 100/200 series will have two power supplies, one
for the transmitter and one for the receiver. The transmitter power
supply will be induction or battery. |
| Induction: |
Model 160 Induction Oscillator and Model 160 PS DC Power Supply.
The 160 PS output voltage is adjustable from zero to 30V. Current
output capability is 3A. NOTE -- When transmitters built specifically
for battery operation (such as the 204, 205, and 208 are used in an
induced power configuration, a 230C Regulator is used to provide regulated
voltages of approximately 2.5 VDC. The regulator is excited by a 160
kHz source via rotary coil. The regulator can simultaneously provide
isolated power to two transmitters. |
| Battery: |
Lithium batteries are provided in various configurations, which
provide long life while maintaining complete safety. The lithium battery
has several cells connected in series-parallel, with an output greater
than 3V. A precision Schottky diode is added to reduce the output
to 2.7V in some batteries. |
| Model 435A VHF Amplifier is used in systems where
long cable runs (more than 75 meters) are necessary between the
RF pickup point at the stationary antenna and receiver. It is also
required where there are large RF losses due to distribution when
multiple receivers are used.
The receiver power supply will normally be a 155W AC or 155W DC
which are plug-ins for the receiver mainframe rack (see discussion
under receivers above). |
| Module Support Ring: |
| |
Because of the numerous and unique applications of the 100/200 series,
there is not a standard module support ring (collar). The most commonly
used collar is the clamp-on collar. However, in low-speed applications
simple tape arrangement or strap-on collars can be used. In extremely
harsh environments custom designs will be required. We are prepared
to design, fabricate and/or install these unique module support rings.
|
| Antenna: |
| |
Antennas, like power supplies, must be split between the rotating
antenna (transmitter side) and the stationary antenna (receiver
side).
The antennas on the transmitter side are further split into: a)
battery powered and R Series, and b) H and E Series. The battery
powered and R Series transmitter's antenna can be a small (less
than 1 square inch) plate or if that is not practical, a short (less
than 4 inches) wire can be used. The H and E Series transmitters
have the antenna plate built in.
The antennas for the receiver side can be as simple as a conductive
metal loop (often from 5/32 inch diameter brass) but can be very
complex in unique environments. The simple loop arrangement works
well for loop diameters of 8 inches or less. Over 8 inches special
steps must be taken. Technical notes are available and we have many
years of experience in solving antenna problems. |
| Additional Offering: |
| |
Sensotec Wireless Products has designed, fabricated and installed systems with multiple
hundreds of channels of data in extremely harsh environments. Contact
us to review your project. |
|
|