Test & Measurement

Site Map
Honeywell Sensing and Control is one of the world's largest single source suppliers of sensors and switches.

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • and much more!
Model 9300
Rotary Torque Measuring System


No Modification to Existing Shaft

High Torque Ranges

No Slip-Rings or Bearings

Maintenance Free

The Series 9300 Torsionometer is ideal for measuring torque on machinery where little down time can be afforded. The quick installation of the clamp-on collars with the pre-calibrated bending beam converts I/O shafts into instant torque transducers. The 9300 Series are ideal for those applications involving repetitive testing of identical systems.

The clamp-on 9300 Series uses a pre-calibrated bending beam which is clamped at each end by a counterbalanced collar around a heavy-wall or solid shaft to sense torque. The torque generated between the collars is dependant on the shaft diameter, RPM, and the distance between the collars. Each installation uses one of a selection of bending beam lengths to generate the specific output to the on-board RF transmitter.

The RF telemetry package is induction-powered by a stationary loop antenna coupled to a power supply and receiver. The on-board telemetry concept eliminates the need for support bearings and slip rings. The clamp-on feature allows an installation without modifying the shaft surface.

A variety of collars and bending beams are available to accommodate high torque ranges and shafts from 2.5" to 32" in diameter. Running speeds are from 2500 rpm down to zero rpm. The system is insensitive to shaft speed variations, and full accuracy is obtained down to zero RPM. The built-in transmitter may be environmentally sealed for harsh environments and high vibration.

In determining if the 9300 Series will work in your application, we have to consider the relative micro strain in your shaft. We will need the following information:

  • Outside diameter

  • Inside diameter (if hollow)

  • Torque in in-lbs applied to your shaft. If you do not know the torque value, but you do know Horsepower and the RPM, then calculate: Torque= 63025(horsepower)/RPM

  • Shaft material

  • The installation environment

When you are considering an application for the 9300 Series, call the factory because installation details may vary with application. When calling the factory, please have the above data available for discussion.

For a call back about your application, please fill in the literature request information form.




SPECIFICATIONS

Performance Rotary Torque Sensor Combined Linearity, Hysteresis, & Repeatability...................................... From 0.25% to 1% FS
     
Environmental Operating Temperature............................................. -15 F to +165 F
     
Electrical Receiver Data Output............................................... +/-10 Vdc @ 1 mV (Optional 4020 mA)
  Power Input........................................................... 115 Vac- 220 Vac (user selectable), 50 to 400 Hz

Mechanical
  Standard industry S.A.E. Series or Metric Stainless Steel Shaft and Flange Connections depending on models and mounting plate adaptors.



SYSTEM COMPONENTS

System Includes:

Model 1650B Torque Transmitter Assembly

 

Model 2175A Induction Power Supply

 

Model 2145A Receiver with Digital Display and received strength indicator.


Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.