Sensotec Sensors
Site Map
Honeywell Sensotec Products
Accelerometer
Data Sheets
DCT Instruments
Instrumentation
Miniature Load Cell
Pressure Sensor
Standard Load Cell
Torque Cells
Wireless Telemetry
Product Data Sheets
Model 1145A
Battery Operated Receiver
Model 1211D
Power Separation Unit
Model 1219C
Battery Powered Transmitter
Model 1400B
Kiln Temperature Monitoring System
Model 1408A
Stationary Antenna Unit
Model 1418B
6 Channel Temperature Transmitter
Model 1420A
Induced Power Supply Unit
Model 1427A
Strap On Rotating Antenna Kit
Model 1442B
Receiver Display Unit
Model 1602A
Propulsion Monitoring System
Model 1602B
Propulsion Monitoring System
Model 1603A
Propulsion Monitoring System (without cover)
Model 1603B
Propulsion Monitoring System
(non magnetic version of 1602B without cover)
Model 1603C
Propulsion Monitoring System (without cover)
Model 1605B
Horsepower Monitoring System
Model 1605C
Horsepower Monitoring System
Model 1625B
Torque Monitoring System
Model 1645A
Receiver/Display Unit
Model 1650B
Clamp On Rotary Torque Transducer
Model 1700A
6 Channel Temperature Monitoring System
Model 1701A
6 Channel Temperature Monitoring System
Model 1705A
6 Channel Temperature Monitoring System
Model 1706A
6 Channel Temperature Monitoring System
Model 1711A
Induced Power Supply Unit
Model 1730A
6 Channel RTD Temperature Transmitter & Clamp-On Collar Assembly
Model 1731A
6 Channel RTD Temperature Transmitter & Strap-On Collar Assembly
Model 1735A
6 Channel Thermocouple Temperature Transmitter & Clamp-On Collar Assembly
Model 1736A
6 Channel Thermocouple Temperature Transmitter and Strap-On Collar Assembly
Model 2100
Rotary Transducer Monitoring System
Model 2101-2109
1-10 Channel Rotary Transducer Monitoring System
Model 2116S
0-1 KHz Strain Gauge Transmitter
Model 2126A
Rotating Shaft Collar with Rotary Antenna
Model 2145A
Receiver
Model 2145B
4-6 Channel Receiver
Model 2145C
7-10 Channel Receiver
Model 2175A
Induced Power Supply Unit
Model 2175B
3-6 Channel Induced Power Supply Unit
Model 2175C
7-10 Channel Induced Power Supply Unit
sales@sensotec.com
1-800-298-9228
Honeywell Sensotec Copyright 2003
1-614-850-5000