Test & Measurement

Site Map
Honeywell Sensing and Control is one of the world's largest single source suppliers of sensors and switches.

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • and much more!

Digital Telemetry Products

Honeywell Sensotec is the world's leading manufacturer of Digital Telemetry (wireless radio) based systems for gathering, transmitting and receiving sensor data from rotating machinery. The systems usually consist of a transmitter, a receiver, a power supply (inductive or battery), a module support ring (collar) and antennas (rotating and stationary). Installation is normally done with no modification to the existing mechanical systems. When large numbers of channels of information are required or there are physical space limitations, Honeywell Sensotec will handle the systems integration. Information obtained this way can be used for testing, measurement, monitoring and/or control. Call 1-800-867-3894 to discuss your wireless application.

Digital Telemetry Products

Model 100/200
Data Coupler for Hostile Environments
Model 2100
Engine and Transmission Test Stands
Model 100/200The 100/200 systems are designed around small yet rugged transmitter modules capable of operating in hostile industrial environments with temperatures to 175° and static acceleration to 50,000 G. Model 2100The 2100 Systems are well suited for both short and long term testing, monitoring or controlling in those areas where other methods are affected by vibration, dust, moisture, high RPM's, and large axial and radial shaft movements.

Model 1400
Digital Temperature Monitoring System
Model 1700
Digital Motor Temperature Monitor and Alarm System
Model 1400The 1400 digital temperature monitoring system is ideal for use with large lime recovery, cement and alumina kilns as well as industrial dryers and incinerators for hazardous waste disposal. Model 1700The 1700 Systems are designed as safety instruments for large motors (350 HP and larger). The Systems monitor 6 customer set temperature points, either RTD's or Thermocouples and provide an alarm for over-temperature conditions.

Model TMS 9000
Rotary Torque Measurement System
 
The TMS 9000 torque measurement system represents an advanced generation of rotary transformer sensors designed to operate entirely in the digital domain for enhanced accuracy and versatility. The TMS 9000 series physically integrates rotor electronics and telemetry into one element, with all set-up and output controlled through computer software.    
Digital Telemetry Sales and Service Contacts
1-800-867-3894
Sales, Service, and Application Support
Repair, Returns, and Recalibration

Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2007 Honeywell International Inc. All rights reserved.