| The timing function is at the heart of a central
heating control system and we are at the forefront of providing these controls.
The ST9000 range
of timers and programmers replaces the popular ST6000 range.
The new range fits to the same backplate so replacement should
be simple without the need to re-wire and will also fit on the
most common industry standard backplates. There are 7 models in
the product family.
ST6000
replacement chart
|
Part No |
Description |
ST6000 range |
|
ST9100A1008 |
1 day timer |
ST6100A1001 |
|
ST9100S1007 |
1 day
service timer |
ST6100S1000 |
|
ST9100C1006 |
7 day timer |
ST6100C1009 |
|
ST9400A1002 |
1 day two
channel programmer |
ST6300A1007
ST6400A1005
ST6200A1009
ST6300A1015 |
|
ST9400S1001 |
1 day two
channel service programmer |
ST6400S1004 |
|
ST9400C1000 |
7 day two
channel programmer |
ST6400C1003
ST6400C1052 |
|
ST9500C1015 |
7 day two
zone programmer |
New |
Additional Timers
|
ST699 |
24hr
Central heating controller |
|
ST799 |
7
day Central heating controller |
|
Smartfit |
Room
Unit |
ST9100
The
ST9100A is a 24hr time switch with LoT™
display that offers two
"on" periods per day. This may be used for combi boilers, added zones or any application
(e.g. garden lighting) where small electrical loads need switching.
The
ST9100C is a 7 day single channel time
switch with LoT™ display
that gives great flexibility offering up to three "on" periods per day. Additionally each
day may be programmed differently. It is ideal for combi installations when the user
has different heating needs from day to day, or as a zone control on a larger system.
The
ST9100S
s a 24hr time switch with LoT™ display that offers two "on"
periods per day, it has the added functionality of a service
timer, this helps landlords comply with Regulation 36 of the Gas
safety (installation & Use) Regulations 1998, this allows
authorised persons to fully configure the service interval. the
LoT™ display can be configured to show the telephone number that
the tenant needs to call to arrange service, access to the
configuration area is via a security PIN code.
ST9400
The
ST9400A is a 1 day two channel programmer
designed for individual control of both hot water and heating
and feature the LoT™ display, it also offers up to two "on" periods per day. Additionally each
day may be programmed differently. This programmer may also be
configured as a Mini Programmer for older gravity - circulation
stored hot water systems.
The
ST9400C is a 7 day two channel programmer
designed for individual control of both hot water and heating
and feature the LoT™ display, it also offers up to three "on" periods per day. Additionally each
day may be programmed differently. This programmer may also be
configured as a Mini Programmer for older gravity - circulation
stored hot water systems.
The
ST9400S
s a 24hr time switch with LoT™ display that offers two "on"
periods per day, it has the added functionality of a service
timer, this helps landlords comply with Regulation 36 of the Gas
safety (installation & Use) Regulations 1998, this allows
authorised persons to fully configure the service interval. the
LoT™ display can be configured to show the telephone number that
the tenant needs to call to arrange service, access to the
configuration area is via a security PIN code. This programmer
may also be configured as a Mini Programmer for older gravity -
circulation stored hot water systems.
ST9500
The ST9500 is a 7
day two zone programmer designed for individual control of two
heating zones and feature the LoT™ display, it also offers up to three
"on" periods per day. Additionally each
day may be programmed differently.
ST699
The ST699 is a 24hr electronic central
heating time control programmer that can be use on gravity primary or fully pumped systems
having separate heating and hot water temperature control.
ST799
The ST799 is a 7 day electronic central
heating time control programmer that can be use on gravity primary or fully pumped systems
having separate heating and hot water temperature control.
SMARTFIT
The Room Unit supplied as part of the Smartfit system is available in two
forms either 24hr or 7 day to control either, Y or S Plan configurations. The Room unit
will provide 3 individual ON periods per day for both heating and hot water. With the 7
day unit these timed periods may be different on each day of the week if required.
|