|
|
 |
 |
 |
|
|
WELCOME TO THE
INVERTER INTERNET PAGE |
 |
This page aims to give an overview of
the products and useful information.
For
further information and comments please contact:
mike.morris@honeywell.com
Inverter Repairs
Honeywell UK is a fully approved Repair Centre on all in
Warranty and outside
Warranty repairs on all the CX and NX Series Drives.
Service Exchange/Refurbished Machines are available for
sale at reduced prices.
Latest
information ..................
Preview the
brochure now -
NX Series Frequency Converters
The new HVAC
drive has now been released
CX
Service Exchange Drives
NX
Service Exchange Drives
Follow these links and search under Inverters &
Softstarters for exchange drives
|
The
NX Series is built on many years of experience in
designing and manufacturing reliable, robust
drives. The robust design of the CX Series is
synonymous with reliability. The NX Series, builds
on the reputation of the CX Series i.e. same high level
of immunity to electromagnetic interference.
The
NX Series has two different control units, the NXS with
a standard open loop sensorless vector control software,
sufficient for the majority of applications, and the NXP
with a high performance closed loop control software for
more demanding applications. Both control units
incorporate the same application packages, control
panels, I/O card and can connect to the same PC tools
package.
The major features of the NX Series include:-
- Continuous
runtime self-supervision and alarm system, for enhanced
reliability and safety.
- Control
logic can be powered from an external auxiliary
supply, maintaining power to the control panel,
internal drive functions and fieldbuses.
- Integrated
AC choke for maximum protection and minimum
harmonics.
- Each
drive tested at maximum temperature and load prior
to shipment.
- A
brake resistor can be incorporated in all drives
below 72A for rapid machine deceleration without
tripping.
- Integrated
RFI filter - Industrial level.
- Unsurpassed
flexibility in communication via multiple concurrent
fieldbuses.
- Very
flexible I/O configuration.
- Multilingual
control display.
- Multi
Application software package pre-installed.
- Wide
selection of additional application software
available.
- NC1131-3
Engineering tool to write 'bespoke' applications.
- Versatile
PC tools for loading, adjusting and comparing
parameters.
- Parameter
transfers between drives and applications.
- Slim,
space-saving "bookshelf" design.
- Side-by-side
installations.
- Super
Cooling technology.
- Integral
RFI filter for 1st environment, restricted
distribution (household, light industry) as well as
2nd environment (industry)
- Now
available at 380...500 V, up to 110 kW (150 Hp).
For specification
please click the relevant link:-
Inverter
1,1....110kW, IP21, NXS
Inverters
1,1....110kW, IP54, NXS
|
|
CX/CXL/CXS
SERIES FREQUENCY
CONVERTERS
|
CX
Series/CXL/CXS frequency converters cover the range in
power from 0.55kW
to 1.5MW at 230/400/500/690 Volts 3 Phase input
voltages. The whole range of the CX Series is CE marked
and compliant with EU directives.
A high
tolerance to electromagnetic disturbances and low levels
of emission has been achieved by using a complete metal
chassis, an inbuilt AC line choke, and in many cases, an
RFI filter. The AC line choke also significantly
decreases the total harmonic currents (THD) generated by
the frequency converter.
The
highly sophisticated Open Loop Vector Control, fast ASIC
circuit and direct 3-phase current measurement ensure
accurate motor control, and makes the converter suitable
for very demanding applications. The comprehensive
manual, a variety of control panels and PC software
tools ensure the CX Series is easy to configure.
The standard series is complemented by cabinet versions,
regenerative units (with almost zero power supply
distortion) and common DC-bus units plus a wide range of
options.
Reliable
technology
The
CX Series is manufactured according to international standards
ensuring acceptability in the global market.
- Component
count
is minimised
- Each
converter is full load tested under extreme
operating conditions
- Wide
range of protective functions
- Parameter
lock ensures safety during operation
- Same
control principle, software, options and control panel
throughout range
- Test
report with each converter
- Manufacturing
facility to ISO9001
For
further information, and a copy of our new brochure
contact Mike Morris on 01344 656635 or email mike.morris@honeywell.com
|
|
|
|
|
|
|
|

|